Loading...

1-Gang Telephone/Cable Wallplate, Standard Size, Brass

81013

DISCONTINUED

1-Gang .312 Inch Hole Device Telephone/Cable Wallplate, Standard Size, Brass, Box Mount, - Brass

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

UPC Code: 078477419700
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : Brass

    Gang : 1

    Material : Brass

    Mount : Box

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Hole Device Telephone/Cable

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications