Loading...

Economy 12-Fiber Pigtail Kit, 62.5/125 μm, Multimode OM1, LC, 3 meters

62PLC-KIT

Leviton single-mode and multimode Economy Series Pigtails are designed to support both fusion and mechanical splicing for fiber cabling systems. The pigtails are available separately or in kits for ease of installation and ordering.

UPC Code: 078477477236
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Available with SC, ST, and LC connectors
  • All assemblies are 100% optically tested
  • All pigtails are serialized for traceability
  • Support equipment for complete network solutions
  • Pigtails in kits are individually colored to easily match color-coded (900 μm or 250 μm) fiber cable that will be spliced
  • LC low profile clip with relief boot for optimum bend
  • Quick-turn service for fast delivery
  • Pigtail kits packaged in plastic-free 100% recyclable materials

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications