15 Amp Decora 3-Way Switch / 5-15R Outlet/Receptacle Combination Device, Grounding, White
5645-W
15 Amp, 120 Volt, Decora 3-Way / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired - White
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: White
Country of Origin : Mexico
Instruction Sheet
Technical Information
-
General Information
UPC : 078477516980
Nema : 5-15R
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : White
Feature : 3-Way / 5-15R
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V
Max. Amperage : 12 Amp
NEMA : 5-15R
Pole : 3
Product Type : Switch/Outlet Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Decora Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
Related Videos
How to Install a Combination Three-Way Switch & Outlet
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors