Loading...

15 Amp, 125 Volt, Surge Protected 6-Outlet Strip w/Switch

5100-S15

DISCONTINUED

1449 3rd Edition,125 Volt 15 Amp Surge Protected, 6-Outlet Strip w/Switch, General Duty, 720 Joules, 15 Feet 14-3 SJT Cord Length, Plastic Housing - BEIGE

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477840337
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 15 Foot

    Frequency : 50/60Hz

    Grade : Commercial

    Number of Receptacles : 6

    Surge Protection : Yes

    Surge Technology : MOV

    Voltage : 125 VAC

  • Environmental Specifications

    Operating Temperature : -10°C to 60°C

  • Material Specifications

    Enclosure : Durable Thermoplastic

  • Performance Data

    Joules Rating : 720

    MCOV : 150V

    Maximum Surge Current : 36kA

    Noise Filtering : -5 to -25dB (@500K - 100 MHz)

    Voltage Protection Rating (VPR) L-N, L-G, N-G : 500V, 600V, 700V

  • Product Features

    Warranty : 5-Year Limited

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C62.41.1, C62.41.2 & C62.45

    UL1449 3rd Edition : cULus Listed

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications