FASTCAM™ Pre-polished Fiber Connector, LC (Aqua), 50/125μm L.O. Multimode
49991-LLC
FASTCAM™ Fiber Connectors are pre-polished, field-installable connectors that eliminate the need for hand polishing, bonding, or epoxy in the field. FASTCAM Fiber connectors are available in LC, SC, or ST, Single-mode or Multimode (standard 50/125μm, 62.5/125μm, and Laser Optimized 50/125μm) configurations terminated on 250 or 900μm buffered fiber and/or 2 or 3mm jacketed fiber. LC and SC connectors allow verification of optical continuity, by use of the visual fault locator (VFL). FASTCAM Connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as data centers and applications requiring fast network deployment.
Color: Aqua
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477353646
RoHS Compliant : Yes
Features & Benefits
- Precision mechanical termination
- Fast and easy to install (less than one minute)
- No polishing, epoxy curing, consumables
- No proprietary tools
- Low insertion loss connection
- Uses proven, molded v-groove technologies
- Allow optical continuity to be verified by use of visual fault locator (VFL)
Related Videos
How to Terminate FASTCAM Connectors to 2 or 3mm Fiber
Terminating the 900 micron FASTCAM Connector
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors