Twist & Mount Patch Panel, (12) Cat 6 ports
476TM-612
Twist & Mount Patch Panels are designed for use in any Leviton Structured Media enclosure to support a variety of telephone and data distribution needs. These panels hold patching modules, which allow 12 or 24 ports of patching capability to Cat 5e or Cat 6 cabling. The Cat 5e ports meet the requirements of high-speed data applications, and the Cat 6 ports are designed for use in high megabit applications such as Gigabit Ethernet.
UPC Code: 078477479278
                            Country of Origin : United States
                            
                            
                          Product Information
- Commercial-grade telephone and data patching
 - Component-rated Cat 5e and Cat 6 ports
 - Connectors include Leviton patented Retention Force Technology™
 - Compact design
 - Meets ANSI/TIA-570-D bend radius requirements
 - Universal T568A and T568B wiring labels
 - IDC termination with Universal 568A and 568B wiring cards
 - Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
 
- CA2676764
 - US7722411
 
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors