VGA 110-Termination MOS Monitor Module, Gray
41295-VMG
VGA 110-termination Multimedia Outlet System (MOS) Modules provide a point-to-point connection over twisted-pair cabling. Connect computers, laptops, and tablets to monitors and projectors using standard VGA connectors. The IDC termination allows for quick termination and customization of cable lengths in the field.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477629291
RoHS Compliant : Yes
Features & Benefits
- PC and Monitor modules must be used as a set (PC and Monitor Modules)
- Modules must be installed in a Leviton MOS wallplate
- Modules are 1 unit high
- VGA modules can be mixed with other MOS modules in the same wallplate
- Two twisted-pair cables (Cat 5e or higher, UTP or shielded) required for each set of VGA modules
- Not compatible with MOS Surface Mount Boxes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors