Standard Telephone Wall Jack, 6P6C x F, Screw Terminals, White
40258-W
Product Information
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : 1 Modular and 1 F-Type
Mount : Box
Mounting Type : Standard Wallplate Flush
Position / Conductor : 6P6C
Quantity of Jacks : 2
Termination Type : Screw Terminals
Wiring Type : Type 625D
Product Features
Color : White
Jack Style : 1 Modular and 1 F-Type
Jack Type : Telephone/Video
Mount : Box
Mounting Type : Standard Wallplate Flush
Position / Conductor : 6P6C
Quantity of Jacks : 2
Standards and Certifications : UL
Style : Standard
Termination Type : Screw Terminals
Type : Telephone & Video Wallplates
Wallplate : Included
Warranty : 1-Year Limited
Wiring Type : Type 625D