Loading...

Standard Telephone Wall Jack, 6P6C, Screw Terminals, White

40238-W

UPC Code: 078477131718
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : Modular

    Mount : Box

    Mounting Type : Standard Wallplate Flush

    Position / Conductor : 6P6C

    Quantity of Jacks : 1

    Termination Type : Screw Terminals

    Wiring Type : Type 625B4

  • Product Features

    Color : White

    Jack Style : Modular

    Jack Type : Telephone

    Mount : Box

    Mounting Type : Standard Wallplate Flush

    Position / Conductor : 6P6C

    Quantity of Jacks : 1

    Standards and Certifications : UL

    Style : Standard

    Termination Type : Screw Terminals

    Type : Telephone & Video Wallplates

    Wallplate : Included

    Warranty : 1-Year Limited

    Wiring Type : Type 625B4

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications