Submeter, Outdoor, 120/208/240V, 3 Phase 4 Wire, Max 1200A, Three Element, Electric Meter
2R208-121
Discontinued Product. Series 2000 Submeter, Three Element Meter, 120/208/240V, 3PH, 4W. Line-to-Line, 1200:0.1A, Max 1200A, Small Outdoor Enclosure. SUBMETER ONLY. Requires (3) 1200 A Current Transformers, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton VerifEye™ Series 2000 line of revenue-grade submeters meets all measurement and verification-based opportunities – including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 submeters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477545355
Electrical Specifications
Amperage : 1200 A
Voltage : 120/240/208 VAC 3PH 4W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Series 2000
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
• Measures kWh and demand (optional)
• Conform to all applicable standards of ANSI C12.1
• Equipped with an Isolated Pulse Output channel
• Utilizes revenue grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
• Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
• Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
• Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
• Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
• Load Indicator LED verifies meter functionality
• Reverse Phase Indicator LED illuminates if the meter is improperly installed
• UL/cUL Listed for UL 916 Energy Monitoring Equipment
• Five year warranty
Related Videos
How to Wire a VerifEye™ Series 2000 Submeter for 3-Phase Applications | Leviton
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors