Submeter, Indoor, 208V, 3 Phase 4 Wire, Max 200A, 3 Split Core Current Transformers, Electric Meter
2K208-2W
Discontinued Product. Series 2000 208V 3P/4W 200A Indoor Kit w/3 Split Core CTs
The Leviton VerifEye™ Series 2000 line of revenue-grade meters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 meters are easy to specify and install for new construction and retrofits.
Product Information
Electrical Specifications
Amperage : 200 A
Voltage : 120/208 VAC 3PH 4W
Product Features
CTs Included : 3 Split Core CTs
Communication : Pulse Output
Enclosure : Indoor (NEMA 1)
Meter Configuration : Single Meter
Product Line : Series 2000 Kit
• Measures kWh and demand (optional)
• Conform to all applicable standards of ANSI C12.1
• Equipped with an Isolated Pulse Output channel
• Utilizes revenue grade 0.5% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
• Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
• Enclosure options include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
• Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
• Large LCD display shows kWh and optional peak and instantaneous kW with demand reset
• Load Indicator LED verifies meter functionality
• Reverse Phase Indicator LED illuminates if the meter is improperly installed
• CT Lead length maximum: 48”
• UL/cUL Listed Energy Usage Monitor pre CCN FTR7
• Five year warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors