26725-404
GX24q-4 Base, 42W 4-Pin, 10mm Compact Fluorescent Lampholder, Vertical, Bottom Snap-In, Yellow Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477862452
RoHS Compliant : Yes
Electrical Specifications
Lamp Wattage : 42 W
Rated Wattage : 75W
Voltage : 600 Volt
Mechanical Specifications
Body Style : Standard Body
Color : White
Color Code : Yellow
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Wire Strip Length : 3/8 Inch
Wiring Ports : 2
Product Features
Availability : Distribution
Body Material : Thermoplastic
Color Code : Yellow
Contact Material : Copper-Alloy
Lamp Base : GX24q-4
Lamp Contacts : 4-Pin
Lamp Wattage : 42 W
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Vertical
Mounting Type : Bottom Snap-In
Panel Thickness : 16 Ga. Panel
Rated Wattage : 75W
Retainer Clip : Stainless Steel
Standards and Certifications : UL/CSA/NOM
Style Name : Standard Body
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM : 057
UL Listed : File E5833
UL Rated : Indoor/Outdoor when properly enclosed.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors