One Cell, Far Cyc, Light Fixture, 5-15P Connector
1FC1V-42B
DISCONTINUED
One Light Far-Cyc 120V with "C" Clamp, Hanging Yoke and 5-15P Connector
The NSI/Leviton Far Cyc series is a 1500 watt maximum per section theatrical light designed to provide a broad wash of light. Often, a Cyc Strip is used in pairs -- one as a footlight, one as a hanging fixture -- to provide even light coverage. Each Far Cyc section will uniformly illuminate 40 vertical feet of cyc on 12-Inch (3.6 m) centers, 10-Feet (3.3 m) from the cyc. Designed to operate on 20 amp circuits.
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 07847715851
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Fixtures
Product Line : 1FCXX,Far Cycs
Product Type : Far Cyc,Entertainment Fixtures
Style : Cyc
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors