Power Pedestal Kit, Standard Hinge, Direct Bury
1BH42-1N
1-Gang 42” Stainless Steel Power Pedestal Kit, Direct Bury, NEMA 3R, Lockable Flush Hinged Top, Self-Closing Lid, Green, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW)
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Product Information
Electrical Specifications
Max. Amperage : 20A Max
Voltage : 125 VAC
Material Specifications
Construction : Welded pedestal body and cover with removable access panel and wire entry slots
Grounding : Stainless Steel (Pre-installed Lug)
Pedestal Material : 304 Stainless Steel (14 gauge body, cover and access panel)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 42" inch (18" above grade)
Maximum Dimensions : 42.0"H x 2.75"W x 6.0"D
Mounting Plate : 1-Gang Decora
Product Features
Application : Commercial,RV/Campsites
Base : Direct Bury
Color : Green
Hinge Type : Standard
Kitted Options : Comes with Leviton Receptacles
Receptacle Compatibility : Decora Style
Top : Lockable Hinged Top
Standards & Certifications
Certification/Listing : cULus, NOM
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors