17 Series Male Panel Receptacle, 90-Degeree, Threaded Stud, 250-750MCM
17R21-O
DISCONTINUED
17 Series Male Panel Receptacle, Cam-Type, 90-Degree, Taper Nose, Threaded Stud, Industrial Grade, 250-750MCM, 690 Amp - ORANGE
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477991862
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Mechanical Specifications
Cable Range : 250-750MCM AWG
Connection Type : Threaded Stud
Gender : Male
Product Features
Cable Range : 250-750MCM AWG
Color : Orange
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors