15 Amp Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding, Marked Controlled
16252-2PE
Leviton offers custom imprinting solutions to meet the 2014 National Electrical Code requirements for identifying receptacles that will be automatically de-energized as part of an overall plug load control program. All 15A & 20A, 125V receptacles that are automatically controlled will be marked with a specific symbol.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477706343
RoHS Compliant : Yes
AC Horsepower Ratings
Amperage : 15 A
At Rated Voltage : 1/2 HP
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 3000V min
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30°C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 3000V min
Flammability : Rated V-2 per UL 94
Grounding : Self-Grounding
Operating Temperature : -40°C to 75°C
Pole : 2
Temperature Rise : Max 30°C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Body Material : PBT Polyester Blend
Face Material : PBT Polyester Blend
Flammability : Rated V-2 per UL 94
Ground Clips : Brass-Plated
Grounding Screw : #8 Hex Head, Triple-Drive Brass
Line Contacts : 0.030" Phosphor Bronze
Operating Temperature : -40°C to 75°C
Strap Material : Steel (Galvanized G60)
Terminal Screws : #8 Triple-Drive Brass
Material Specifications
Body Material : PBT Polyester Blend
Face Material : PBT Polyester Blend
Ground Clips : Brass-Plated
Grounding Screw : #8 Hex Head, Triple-Drive Brass
Line Contacts : 0.030" Phosphor Bronze
Product ID : Ratings are permanently marked on device
Strap Material : Steel (Galvanized G60)
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : #8 Triple-Drive Brass
Termination : Back and Side Wire
Mechanical Specifications
Brand : Decora Plus
Device Type : Duplex Receptacle Outlet
Feature : Two Outlets Marked Controlled
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back and Side Wire
Product Features
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2 No.42
Brand : Decora Plus
Certification/Listing : cULus, NON-ANCE
Device Type : Duplex Receptacle Outlet
Feature : Two Outlets Marked Controlled
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2 No.42
At Rated Voltage : 1/2 HP
Certification/Listing : cULus, NON-ANCE
RoHS : RoHS Compliant
Warranty : 10-Year Limited
Warranty
Warranty : 10-Year Limited
Patents
- MX321216
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors