15 Amp 4-in-1 Quadruplex Receptacle/Outlet, Industrial Grade
1254-H
All Leviton Hospital Grade Receptacles undergo the most stringent UL testing to assure continuous, safe operation in any application requiring high-abuse tolerance, including health care facilities, manufacturing plants and schools.
- Code Compliant - Allows you to increase the number of receptacles in your facility without having to pull new wires
- Durable - Impact and chemical resistant nylon cover and base
- Easy Installation - Termination anchor holes for easy conductor wiring
- Reliable - 10-Year Limited Warranty
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477830475
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Brown
Face Material : Nylon
Grounding Screw : Plated Steel
Line Contacts : Phosphor Bronze
Mounting Screws : Zinc-Plated Steel 8-32
Strap Material : Galvanized Steel with Riveted Ground Contacts
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 10-12 in-lbs
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side Wire
Torque Range : 12-14 inch pounds
Product Features
Brand : 4-in-1
Color : Brown
Device Type : Quadruplex Receptacle Outlet
Grade : Heavy-Duty Hospital Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-1 WD-6
NOM : 057
UL498 : File E13399
UL498HG : File E13399
Warranty : 10-Year Limited
Related Videos
Hospital Grade 4-in-1 Receptacles
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors