Loading...

LANMARK-6 Cat 6 U/UTP Cable, CMR, Orange, 1000 ft (305 m), Box

10189773

The Leviton LANMARK-6 features a reduced diameter compared to other Cat 6 UTP cables. This is an ETL Cat 6 verified cable, constructed without the center spline for easy installation and termination. LANMARK-6 is capable of transmitting applications such as 1000BASE-T. It is ideal for network applications that extend to 250 MHz. LANMARK-6 is available in both CMP and CMR and conforms to ANSI/TIA-568.2-D Cat 6 and ISO/IEC 11801 2nd Edition Class E Cat 6 requirements.

Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : LANMARK-6

    Category Rating : Cat 6

    Color : Orange

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1000 ft (305 m)

    Packaging : Box

  • Cost effective compact design
  • Characterized to 500 MHz, 250 MHz greater than the standard
  • Jacketed with flame-retardant polymer
  • 3rd party verified Cat 6 performance
  • RoHS compliant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications