LANMARK-1000 Cat 6 U/UTP Cable, CMP, Red, 1000 ft (305 m), Box
10033996
LANMARK-1000 offers best-in-class electrical performance. Engineers designed LANmark-1000 to ensure that all crosstalk parameters have 5 dB of headroom over the Cat 6 standard. As a result, the Power Sum Attenuation to Crosstalk Ratio (PSACR) is nearly three times better than the standard (at 250 MHz), allowing for much greater signal strength and less vulnerability to noise interference.
Color: Red
Country of Origin : United States
                            RoHS Compliant:   
                                Yes – Click Here
                            
                            
                          Product Information
Product Features
Brand : LANMARK-1000
Category Rating : Cat 6
Color : Red
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Box
- Full Power Sum Performance
 - Documented balance characteristics (TCL, ELTCTL)
 - 23 AWG copper conductors
 - Two insulated conductors twisted together to form a pair and four such pairs laid up with cross filler to form the basic
 - unit, jacketed with flame-retardant PVC
 - Performance to these beyond standard specifications are independently verified by ETL as part of the LM Verified Performance program
 - Made with Leviton's advanced FLX-1™ technology for maximum flexibility, tighter bend radius and smoother pulls
 - RoHS compliant
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors