Loading...

Solo PIR Sensor, Fixture Integrated 120-277VAC

ZLS10-IDW

Sold through Leviton OEM. Solo PIR Sensor, fixture integrated. 120-277VAC, 50/60Hz; controls 0-10VDC LED drivers or dimming ballasts; mounting height: 40ft max; 30ft detection radius, Programmable using DIP switches or IR remote programmer (Cat. No. ZLS0R-RC1) to adjust sensitivity, time-out, photocell, and standby time, Color: White

Solo Sensors (ZLS10) integrate PIR occupancy detection and photocell technology directly into 0-10V dimming light fixtures for standalone lighting control.

Do you have a question about an occupancy sensor or vacancy sensor?

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477269817

  • Electrical Specifications

    Dimming Technology : 0-10VDC

    Frequency : 50/60Hz

    Load Rating : See Product Specification/Data Sheet

    Voltage : 120-277 VAC

  • Environmental Specifications

    Environment : Indoor/Outdoor

    Operating Temperature : -40°C to 70°C

    Relative Humidity : 20% to 90% non-condensing

  • Mechanical Specifications

    Color : White

    Grade : Commercial

    IP Rating : IP65 Rated

    Mounting Type : Light Fixture Integrated

    Sensor Mounting Configuration : Internal

    Size : Width: 1.6” (41 mm) Length: 3.5” (90 mm) Depth: 1.7” (42.30 mm)

  • Performance Specifications

    Pattern : 360°

  • Product Features

    Application : Luminaire level lighting control (LLLC), Occupancy and light level sensing, 0-10V dimming, Wet and cold locations, Warehouses, Industrial appilcations, Parking structures, Exterior lighting

    Mounting : Integrated into Light Fixture

    Product Line : Solo

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy / Vacancy

  • Standards and Certifications

    Listings : Can be used to comply with IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 dimming, occupancy/ vacancy sensing and daylight harvesting requirements

  • Type

    Product Type : Occupancy Sensor with Photocell

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • 0-10V dimming with multi-level control
  • Partial-OFF
  • Selectable daylighting target
  • Adjustable detection range (sensitivity), hold time, daylight target level, standby level, and time:
    • Sensitivity - 20, 50, 75, 100%
    • Hold time - 10s, 1, 5, 15m
    • Photocell level - OFF, 10, 30, 50 lux
    • Standby level - 0, 10, 30, 50%
    • Standby time - infinite, 1, 30, 60m
  • Maximum mounting height of 40’ with adjustable coverage radius of up to 30’
  • Can be used to comply IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 dimming, occupancy/vacancy sensing and daylight harvesting requirements

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications