IR Remote for Solo Sensor (ZLS05) Intellect™
ZLS0R-RA1
Sold through Leviton OEM. Optional Intellect Solo Sensor IR Remote.
The Intellect™ Solo Sensor (ZLS05) is a 0-10V dimming Passive Infrared (PIR) occupancy and daylight harvesting sensor designed to be installed directly into a light fixture for standalone lighting control. Configure output settings and dimming profile using DIP switches or access additional features using the ZLS0R remote control.
Do you have a question about an occupancy sensor or vacancy sensor?
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847726980 0
Product Features
Product Line : Intellect
Product Type : Sensor IR Remote
Features & Benefits
- 0-10V dimming
- Occupancy sensing
- Daylight harvesting
- Partial-ON
- Partial-OFF
- IR remote configurable
- 8’-10’ mounting height
- IP20 rated
- Can be used to comply IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 dimming, occupancy/vacancy sensing and daylight harvesting requirements
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors