Power Control Module, 0-10V, 2.5A, Requires Intellect Sensor Head (ZL00J) and cable (ZLAEX), Intellect™
ZL027-DLE
Intellect Power Control Module, DFC, 2.5A, 0-10V 10mA Sink Current. For use in linear fixtures. Requires use of compatible sensor head (ZL00J) and cable (ZLAEX) to form a complete solution.
The Leviton Intellect Linear Power Control Module (PCM) is designed to be mounted directly into lighting fixtures and used as a power pack in an Intellect-enabled Intelligent Fixture Control System. The PCM connects to the Intellect Sensor Control Module (SCM) via a short extension cable. Integrate with downlights, track fixtures and other general lighting to create an advanced intelligent lighting system that complies with energy codes.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477900635
Mechanical Specifications
Mounting Type : Fixture Mount
Product Features
Product Line : Intellect
Product Type : Power Control Module
Features & Benefits
- 0-10V and power control of Intellect-enabled fixtures
- 120-277V, 50/60 Hz power input
- Emergency control—UL924 rated, monitors local normal power through the control unit and ensures device is on upon normal power failure when used with Intellect Emergency Sense module
- UL2043 Plenum rated
- 0-10V control and power relay rated for all common load types:
- LED
- Fluorescent
- Tungsten
- Resistive
- Motor loads
- 3% accurate metrology
- Power supply output short circuit protection
- Optimal installation flexibility
- Monitored points:
- kWh
- kW
- Voltage
- Power factor
- kVAR
- kVARH