Loading...

Cold Water Submeter, 2.0 inch, Bronze

WMC20-BU1

DISCONTINUED

2.0 in Bronze Cold Water Submeter with Couplings

The Bronze Muti-Jet Cold Water Submeters represent an ideal balance between accuracy, cost, and longevity. These submeters offer sensitivity with limited flow and are unaffected by common particulates and build-up that would freeze other metal types. They may be used in a variety of applications including apartments and condominiums, mixed use office buildings, and commercial/industrial facilities. These submeters are compatible with popular automated submeter reading hardware, streamlining the data collection process. Wireless AMR transmitters are easily integrated, eliminating the need for hardwiring to the data collection system.

Country of Origin : Israel

Specifications

Documents

Technical Information

  • General Information

    UPC : 078477649688

  • Product Features

    Meter Configuration : Single Meter

    Product Line : Water Submeters

    Product Type : Water Submeter

Features & Benefits

  • Meets AWWA C-708 standards
  • NSF/ANSI Standard 61 certified
  • Tamper detection and prevention
  • Patented frost protection (option)
  • High-quality, life-long parts
  • Durable basket strainer protects from damage
  • Built-in freeze protection
  • Six wheel odometer direct read register
  • Electronic output registers available for AMR interface
  • Register units—US gallons, cubic feet, cubic meters

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications