Secure RJ Kit, Black color transparent (Pack of 24 housings, 24 plugs and 1 color matched extraction tool)
SRJHU-B
The Leviton Secure RJ Copper Kit is designed to enable a physical layer of port security and port protection in standard RJ-45 copper ports in data center, telecommunication room, and work area applications. The kit consists of field installable housings for field configured use on copper patch cords, Secure RJ plugs, and extraction tools. Secure RJ patch cords and port blockers prevent unauthorized and unintentional port access to ensure continuous connectivity of high priority ports. All components are available in eight unique colors to identify, reserve, and segregate network ports. Each color requires its own color matched extraction tool to unlock a secured port.
Color: Black
Country of Origin : United States
Product Information
- Compatible with industry standard RJ-45 ports in electronic equipment, patch panels, and jacks
- Patent-pending locking mechanism cannot be released without matching-color extraction tool
- Compatible with high-density network equipment and 1RU 48-port patch panels
- Available in eight colors to reserve, identify, segregate, protect, and secure network ports
- Transparent polymer housing allows color coding while maintaining Link/Status LEDs visibility on active equipment
- Single system is compatible with all flush and many recessed RJ-45 ports
- Port blocker prevents unauthorized network connection via ports not currently in use
- Field installable allows for retrofit and initial installation on patch cords and reduced pre-planning
Related Videos
Leviton Secure RJ System – Field Installable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors