Skyhook
DISCONTINUED
Discontinued Product. The Leviton Skyhook® is an unique retractable lighting support device designed specifically to support theatrical lighting instruments. The Skyhook® offers the architect an alternative to unsightly permanent visible lighting positions in finished ceiling areas.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
Product Features
Product Category : Power Distribution
Product Line : Skyhook
Product Type : Retractable Lighting Support
Features & Benefits
- 1-4 power receptacles
- Up to (2) data receptacles (need to eliminate 1 power receptacle position to employ this option)
- 15A PBG (Edison), 20A Grounded Stage Pin, or 20A Locking (L5-20R) Power Receptacle types supported in standard or configured product
- Optional DMX pass through switch
- Data receptacle options: 5 or 3-pin XLR DMX Input, 5 or 3-pin XLR DMX Output, Remote Focus, & Luma-Net data receptacles standard - others custom
- XLR punch-out option for user installed connectors - often used for audio connectors to connect a powered or un-powered speaker
- 1,000 pounds maximum weight with a tested yield strength of over 11,000 pounds
- ETL Listed File #M1290787540