SBP00-M
DISCONTINUED
Discontinued Product. Sector® Bus Controller/Power Supply, 120-277V, 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant
Leviton’s SECTOR® Bus Controller (SBP00-00M) is the brain and power supply for the SECTOR® Intelligent Lighting Control System and acts as the primary controller for the ballasts and ballast controller devices.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477432853
Product Features
Product Line : Sector
Product Type : Bus Controller
Protocol : SectorNet
Features & Benefits
- SectorNET Communication
- 4800 Baud Rate
- Error Detection with CRC
- Polarity-free
- Compatible with Class 1 and Class 2 Wiring
- Controls 64 devices, 8 areas and 31 groups (double DALI)
- Power Supply and Bus in One Box
- Remote Configuration
- Topology-free - the Bus Controllerconnects through daisy-chain network wiring techniques
- Controls the Sector® Network
- Controls Daylight Harvesting
- Built-In Push Button CAN Terminator
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors