GreenMAX® Handheld Display Unit for Relay Panel, Cabinet Mounting, LumaCAN 1
RHDU1
DISCONTINUED
Discontinued Product. GreenMAX Handheld Display Unit, Title 24 compliant, ASHRAE 90.1 compliant
The Leviton GreenMAX Relay Panel line offers features and performance not available from any competing product on the market today.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477504529
Electrical Specifications
Voltage : Battery
Voltage Type : Battery
Product Features
Product Line : GreenMAX
Product Type : Handheld Display Unit (HDU)
Protocol : LumaCAN
Features & Benefits
- Manage the GreenMAX system(s) remotely from any network device location
- System configuration and scheduling is performed via the HDU – this can be done while standing in the room or controlled space; programming is no longer confined to the electrical room
- Control entire GreenMAX system from any access point – relay cabinets, switches, or remote low voltage cabinets
- Provides interface with all devices and relays in the system
- One HDU can be used for multiple systems
- Can be stored in the cabinet or designated docking station
- Communicate via LumaCAN or Ethernet