3-Gang Blank Wallplate, Midway Size, Thermoplastic Nylon, Ivory
PJ33-I
Wallplate; 3-Gang, Midway Size. Blank Wallplate. High Impact thermoplastic. Ivory. Pkd:Polybag1/00/020
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477461792
Product Features
Color : Ivory
Gang : 3
Material : Nylon
Mount : Box
Size : Midway
Type : Blank
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors