NTC16
DISCONTINUED
Discontinued Product, 16 Channel Programmable Touch Control Panel, 16 Patterns, Audio Sync, NSI Micro-Plex, DMX512, 120V.
The TLC 16 lighting and effect console provides a variety of control options in a touch panel format. Sixteen individual control channels may be user configured for touch on/off or latch on/off operation. Individual LED indicators provide channel level information for quick, easy reference of operating modes.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847712161
Product Features
Product Line : TLC 16
Product Type : Entertainment Lighting Consoles
Features & Benefits
- 16 individual control channels with master level control
- 16 user programmable patterns or static scenes
- Up to 400 step pattern memory
- User controls for patterns include rate of pattern and the glide, or the fade rate, between each pattern step
- Independent channel bumps and latch controls
- Two level blackout control will black out all latched channels first, then will black out all patterns
- Audio sync with sensitivity adjustments
- Audio intensity effects mode allows preprogrammed channels to change intensity based on the audio signal
- Tap sync pattern rate control
- Add button for pile-on of patterns
- Non-volatile EEPROM memory storage (10 year retention)
- Rack mountable, 4 spaces
- Dual 7-segment LED display
- Console lock-out functions include configuration and memory lock to prevent accidental changes to programmed patterns or scenes
- NSI 128 channel Micro-Plex (3-pin XLR male and female)
- DMX512 digital control (5-pinXLR female)
- MIDI in/out/through (5-pin DIN)
- Audio input (RCA type female)