NE200-E
DISCONTINUED
Discontinued Product, Hand Held Universal Remote, for use with leviton IR. Features: on/off/dim/bright/preset, Black.
Leviton’s NE200 Infrared Remote Control is a handheld device for use with LCnet devices equipped with an IR receiver. Leviton’s NE200 Infrared Remote Control allows lighting control and programming from up to 40 feet (and a 100º angle) from compatible Leviton wall controllers and other IR-receiving devices. The NE200 has four programming buttons, four preset buttons, and four lighting control buttons: On, Off, Dim, and Bright. Its preset buttons allow four distinct light levels to be stored and selected.
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847708326
Product Features
Product Line : Dimensions D3200
Product Type : Architectural Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors