miniZ™ Dimming, Dual Room, 2 Relay, 347V
MZD22-C02
miniZ™ Controller, Dimming Model, Dual Room, 2 Relay 347V
The dual room miniZ™ Controller allows two individual rooms to be independently controlled (single zone for each room) and offers the same performance features as the popular miniZ™ Controller with a compact, versatile, cost-effective, code-compliant approach to daylight harvesting.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477336298
Product Features
Product Line : miniZ
Product Type : Room Controller
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Two individual room control (single zone for each room) combining separate daylight harvesting, occupancy sensors, and switching in one compact box
- Ladderless Commissioning™ provides install-and-forget convenience
- Autocal™ setting (patent pending) automatic photocell calibration
- Automatic closed loop setting (one zone per room) daylight control
- Automatic Correction setting for Light Loss Factor (LLF) recognizes and corrects for Lumen Maintenance Issues
- Simplified daylight harvesting with 3% to 100% dimming capabilities (0-10V fluorescent dimming ballasts required)
- Automatic Daylight Harvest Mode provides optimum lighting output for additional energy savings potential
- Convenient two occupancy sensor and two photocell integration
- Daylight switching, full range 0-10V dimming and network models available
- Cost effective energy code compliance
- Simplified integration with emergency and building automation systems
- Accepts external time clock inputs
- Closed loop or open loop daylight control
- Isolated contacts for HVAC relay
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors