Loading...

Submeter, Mini Meter, 120/240V, Max 200A, (2) Solid Core Current Transformers, Electric Meter Kit

MMSMT-C02

0.5% Accurate, Surface Mount, Submeter, Mini Meter Kit, 1P/3W, 120/240V, 1 kWh Resolution, LCD Display, Includes 2 - 200:0.1A Solid Core Current Transformers (CT) and a Time of Use (TOU) Enabled kWh Transceiver

VerifEye™ 0.5% Mini Meter Kits offer a fully integrated, line-powered wireless Automated Meter Readings (AMR) solution with 0.5% accuracy for multi-tenant applications. Designed to provide a simple and effective energy monitoring solution, the 0.5% Mini Meter Kits accurately capture measurements of power consumption and meet the rigorous requirements of ANSI C12.20 (0.5) Code for Electricity Metering. The 0.5% Mini Meters offer an all-in-one, low cost bundled solution for tenant billing applications, new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477689448

  • Electrical Specifications

    Amperage : 200 A

    Voltage : 120/240 VAC

  • Product Features

    Application : Tenant Billing. Tenant Cost Allocation. Energy Conservation and Cost Reduction.

  • Type

    CTs Included : 2 Solid Core CTs

    Communication : Pulse Output

    Enclosure : Indoor

    Meter Configuration : Single Meter

    Product Line : Mini Meters Kit

    Product Type : Submeter and Current Transformer(s)

  • Warranty

    Warranty : 5-Year Limited

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • Surface Mount
  • Measures kWh Meter
  • Revenue-Grade accuracy: conforms to all applicable standards of ANSI C12.20(0.5)
  • Equipped standard with an Isolated Pulse Output channel for automated meter reading
  • Easily bundles with VerifEye software products for a complete tenant billing and submetering solution package
  • Compact, attractive NEMA 4X enclosures
  • Basic kit includes submeter, specified enclosure and two, solid core Current Transformers (CTs)
  • Select models include: Time of Use (TOU) and Integrated tamper proof switch
  • Limited 5 year warranty

Related Videos

VerifEye™ Submetering Solutions

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications