MB-42B
DISCONTINUED
Discontinued Product. Mini-Broad with 9 foot cable and Edison Connector.
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 07847718161
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Fixtures
Product Line : 000MB
Product Type : Mini Broad
Style : Broad
Features & Benefits
- Ultra Light Weight
- Hight Light Output for Wide Coverage
- Accepts a Wide Range of Accessories
- All Aluminum Construction for Maximum Portability
- Constant Drag Pan and Tilt Handle Permits Quick Adjustments
- Captive Latch Locks Accessories in Place
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors