LURTL-000
DISCONTINUED
Lumina RF Temperature Logger. Wirelessly monitors and logs temperature readings. Requires LU741-000 for control. Includes one RTDSS temperature probe and power supply.
Country of Origin : Please Contact Customer Service
Documents
Features & Benefits
- Monitors temperature range between -50° C and 100° C (-58° F and 212° F).
- Measures and logs temperature using up to two independent external temperature RTD sensor probes
- Onboard memory to store 72+ hours of temperature data
- Temperature thresholds can be set to provide alarm notifications via app, e-mail, or SMS
- Internal Lithium AA batteries to continue monitoring in the event of a power outage
- Water resistant and dust proof enclosure with attached mounting brackets
- Secondary input can be configured to accept a hardwired door contact for applications requiring additional monitoring of Refrigeration/Freezer door state
- Battery level reporting
- Micro USB input for connected power: 5VDC
- Up to four Lumina™ RF Temperature Loggers can be used per Lumina™ Gateway controller.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors