Door Padlock Kit for Indoor Load Centers
LDRLK
Improve the safety of your Leviton Load Center with the addition of a Door Padlock Kit. This replacement for our standard door latch ensures load centers remain secure with locking functionality, and includes two keys. Compatible with all Leviton NEMA 1 rated indoor load centers
Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.
Documents
Technical Information
-
General Information
UPC : 078477822852
Mechanical Specifications
Weight : 0.00189
Product Features
Color : White
Warranty : 10-Year Limited