Loading...

15A 1-Pole AFCI Thermal Magnetic Branch Circuit Breaker

LB115-AFT

15A 1-Pole AFCI Branch Circuit Breaker with Thermal Magnetic Trip Technology and Plug-On Installation. 120V

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SAFE – Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is compromised
  • AFCI - TrueArc™ breaker technology helps reduce nuisance trips by more accurately distinguishing between normal appliance operation and potentially hazardous arc faults
  • INTUITIVE – LEDs communicate trip condition and type of fault, and remain illuminated even when tripped
  • COMFORTABLE – Rocker-style switches require less activation force than traditional circuit breakers

*Designed for Leviton Load Centers only

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477644805

  • Electrical Specifications

    Amperage : 15 A

    Breaker Technology : Thermal Magnetic

    Pole : 1

    Short Circuit Current Rating : 10 KA

    Type : AFCI

    Voltage : 120 VAC

  • Product Features

    Dimensions : 3.9" H x 1.0" W x 3.1" D

    Smart : No

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

    Weight : 0.42 lbs.

    Wiring : All Plug-on

  • Standards & Certifications

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Yes

Patents

  • US8599522
  • US9577420
  • MX391521
  • US11545327
  • MX397949
  • US10367347
  • US11610751
  • US8599523
  • US11342152
  • US10262826
  • US11901148
  • US11105864

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series: Diagnosing Your Circuit Breaker

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

Leviton Load Center Lowdown | Speed

Leviton Load Center Lowdown | Line Side Power

Leviton Load Center Lowdown | Future Proof

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications