iSeries e 48 Quad Dimmer Rack, 120V
IEQ48-130
DISCONTINUED
iSeries e 48 Quad, 120V, 1.8/2.4kW, sequential / phase balanced
The iSeries™ Quad from Leviton brings the same rugged physical design and sophisticated features of the iSeries™ rack to a revolutionary compact configuration. The modules have four individual dimming circuits, resulting in a highly advanced dimming system that provides double the capacity of other racks its size.Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477638910
Electrical Specifications
Voltage : 120/230 VAC
Product Features
Circuits/Channels : 24
Product Category : Dimmer Packs/Racks
Product Line : iSeries e
Product Type : Quad Dimming Rack
Features & Benefits
- Compact wall-mount rack houses up to 48 individual dimmers.
- 350 microsecond filter chokes.
- Optional redundant Control Module provides seamless backup for each rack.
- All rack configuration data is stored in the rack electronics – changing control modules does not require any re-programming
- Optional Hand Held Terminal provides feed¬back and control at each rack or remotely.
- Stores 100 timed Backup Looks.
- Stores 12 Looks for house or stage.
- Stacked design provides fresh cooling air to each module, allowing full frontal access to interior wiring and terminations.
- Built-in Panic Function for each dimmer.
- 120V Units, UL Listed and C-UL Listed.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors