Gas Submeter, 250 CFH, Temp Compensation, Pulse Output
GMP10-251
250 CFH Gas Submeter with Temp Compensation and Pulse Output, 1-in connector set included.
The 250 CFH Commercial/Residential Gas Submeter is uniquely constructed to give utilities the edge they need in an increasingly complex and competitive market. It provides greater flexibility for all metering needs. The 250 CFH Commercial/Residential Gas Submeter is designed to deliver superior customer satisfaction and reduce costs by offering measurement accuracy for submetering applications. It may also be paired with automatic meter reading systems for seamless integration into a data acquisition and billing system.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477649626
Product Features
Meter Configuration : Single Meter
Product Line : Gas Submeters
Product Type : Gas Submeter
Features & Benefits
- Common measurement module
- 4-chamber design
- One-piece, seamless, convoluted diaphragm
- Tamper-resistant design
- Built-in pressure taps (RM)
- Lubrication-free bearing surfaces
- Top entry adjustment
- EZ-VU adjustment port
- 5/16” nut adjustment mechanism
- Easy handling
- Long life
- AMR/AMI compatible
- Meets applicable ANSI B109.1 standards
- Measurement Canada AG-0393 approved
- California Weights and Measures 5398-11 approved
- Maryland Public Service Commission COMAR 20.55.07.02 approved
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors