Loading...

e2XHD 1RU High-Density Universal Angled Panel. Available for customers in Europe and the Middle East.

E2X1A-E48

e2XHD 1RU High-Density Universal Angled Panel, accepts shielded, unshielded, and fibre cassettes. 

The e2XHD Patching System is an easy-to-connect, high-density solution that provides simple termination and improved cable routing for shielded, unshielded, and fiber applications. Cassettes (sold separately) quickly snap-in and pull out of the high-density, angled panel, making installation easier than ever. Panel covers and blank cassette inserts offer extra protection from dust and damage. Copper cassettes are available either on pre-terminated trunks or with field-terminated connectors. Fiber cassettes are pre-terminated.

Color: Black

Country of Origin : Taiwan

Specifications

Instruction Sheet

Documents

Technical Information

  • Product Features

    Product Family : Patch Panels

    Category : Fiber

    Color : Black

    Labeling : Silk-screened port numbers only

    Panel Shape : Angled

    Ports : 48

    RU : 1

    Shielding : Universal

    Termination : Cassette-Based

Features & Benefits

  • Panels allow a mix-and-match of shielded, unshielded, and fibre e2XHD cassettes
  • Alignment tabs ensure upright insertion of cassettes
  • To remove cassettes from the panel, simply pull out the handle using the release latch
  • Rear Cable Manager supports copper or fibre cables, and snaps directly to panel without tools
  • Cassette Blanks available for unused cassette openings
  • Panel Cover minimizes dust or debris

Patents

  • CA2880810
  • US9077126
  • US8958680
  • US9236691

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

e2XHD Patching System for Data Center Networks

e2XHD Universal High-Density Panels

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications