DINFL-FLW
1/2 rail large rack filler plate 24cm (9.5in) White
DIN Rail Enclosures are agency-listed cabinets designed to accept any equipment installable to ANSI-standard DIN rail. This allows highly flexible installations which can be custom tailored to your specific application without the need for expensive custom cabinetry. Leviton DIN Rail Enclosures are well suited for the Omni-Bus™ line of DIN rail mount architectural controls and can be provided either as empty enclosures for field installation of equipment or as factory pre-configured enclosures with pre-installed modules and/or wiring for easy installation.
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477847619