BWRRR
DISCONTINUED
RF Remote Control Receiver
The BitWise RF Receiver is the quiet key to the BitWise Room Remote's ability to control an entire room without line-of-sight requirements. When a user pushes a button command on the Room Remote, the signal it sends is routed through the RF Receiver, which translates it into a trigger for the BitWise controller managing the system. The controller then relays a command to the desired component for a seamless user experience.
Country of Origin : South Korea
Documents
Technical Information
-
General Information
UPC : 078477710104
Product Features
Product Line : BitWise
Product Type : Accessory
Features & Benefits
- Communicates via RS-232.
- Uses Black: ground. Red +12VDC. White: TX (to controller RX)
- 6' cable length.