Angled Excella QUICKPORT™ Insert, 2-Port, White (Wallplate included)
BL186-A2W
For voice and data applications outside of North America, Leviton Excella series wallplates offer the convenience and flexibility of QUICKPORT® connectivity for British Standard electrical boxes. Excella Wallplate Inserts and Frames are compatible with all Leviton QUICKPORT connectors; choose from category-rated UTP, shielded, A/V, or fiber connectors. Wallplates are available in 1, 2, and 4 ports for flat designs, as well as 1 and 2 ports for angled designs. Connectors sold separately. All Excella wallplates feature overall dimensions of 86mm x 86mm and a mounting hole distance of 60.3 mm. They are designed for installation in electrical boxes conforming to British Standards BS 4662 for flush-mount electrical boxes and BS 5733 for surface mount electrical boxes.
Color: White
Specifications
Documents
Technical Information
-
General Information
UPC : 078477294659
Features & Benefits
- White frame is included with wallplate inserts
- Wallplates include a clear plastic shutter for each port that can be installed with the QuickPort connectors to protect unused ports against dust and dirt
- 86 mm x 86 mm size conforms to BS 4662 and BS 5733 electrical box standards
- QuickPort connectors not included
- Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
- Compatible with all individual UTP, Fiber, and AV QuickPort modules
- Individual port configurability allows specification flexibility
- Screws concealed after installation of faceplate
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors