DS Dimmer Module, 2400 Watt/Channel, Dual Dimmer
ADSAC-2CM
DISCONTINUED
2400 Watt/Channel Dual DS Dimmer Module.
This is an auxiliary, or replacement Dual Channel Dimmer Control Module for an NSI DS Series Dimmer Rack. Each channel will handle a total of 1200 watts. Dimmer and Control Modules are easily installed by removing the front panel while the dimmer remains in its rack.
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477121429
Electrical Specifications
Voltage : 120 VAC
Product Features
Product Category : Dimmer Packs/Racks
Product Line : DS
Product Type : Dimmer Module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors