99A00-1
DISCONTINUED
OmniTouch 7 Touchscreen, Power over Ethernet, Facilitates complete control over subsystems, White.
Capacitive touch, glass front Touchscreen designed for use with any one of our three automation platforms, either Omni, BitWise, or Lumina Gateway utilizing one hardware SKU and multiple firmware versions. Features a 7” diagonal viewing area at 800x480 resolution for control of your security, energy, and/or entertainment settings.
Country of Origin : Taiwan
Documents
Technical Information
-
General Information
UPC : 87225700942
Product Features
Product Line : BitWise
Product Type : Interface
Features & Benefits
- Change firmware to either connect to Omni, Gateway, or BitWise platform.
- Omni version updated! New Shades and Support Icons on Main Menu. Camera Pop-Up on Event. All Off Lighting. And More!
- Lumina Gateway and Omni: Access dozens of thermostats including humidity settings
- Lumina Gateway and Omni: Control lighting loads including outdoor signage
- Lumina Gateway and Omni: Control ventilation and window coverings
- Omni: View crisp IP surveillance video footage without any additional hardware. MJPEG and JPEG IP Cameras can be viewed, as well as analog with an analog to IP converter
- Omni: User-selectable language for Omni systems: English, Spanish, French and Italian
- Omni: Arm or Disarm your security system or alert emergency personnel
- Omni: Quickly check whether all doors are locked and either unlock or lock any door from one menu
- Omni: Quick glance LED on the top right corner is green when security is disarmed and red when armed
- Omni: Utilize slider bars to adjust lighting load levels from 0 to 100%
- Omni: Control Leviton’s Hi-Fi 2 Distributed Audio System or a compatible system from a Connectivity Partner
- Large approx 7* diagonal viewing area with minimal plastic surround available in Black or White
- 7.25”x5.125”x0.55” on exterior wall surface, and 6”x4”x1” behind surface of wall
- Glass front capacitive touchscreen at 800x480 resolution
- PoE connection provides all power and communication
- Firmware updates via Ethernet
- 2 watt mono digital amplifier and speaker
- Two digital MEMS microphones for improved noise and echo cancellation
- Light sensor allows automatic dimming of display backlight
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors