95A04-1
DISCONTINUED
Remote Input Module (RIM).
Country of Origin : Please Contact Customer Service
Instruction Sheet
Technical Information
-
General Information
UPC : 872257006728
Product Features
Category : Multi-Room Audio
Color : White
Product Line : Hi-Fi 2
Subcategory : Remote Input Module (RIM)
Features & Benefits
- The Remote Input Module is a Remote Audio Input / Infrared Output Module, white, IR Flasher. Uses Standard Cat5 Wiring
- Hi-Fi 2 is a built-in system that uses a Remote Input Module (RIM) so music can be located anywhere instead of in an audio rack. RIM's can be located throughout the home or business to pick up music from your theater, kitchen TV, computer, MP3 player or smartphone - any source with an audio output. You can even put multiple RIM's in the same room to control multiple devices like CD changers and Blu-Ray devices. The Hi-Fi 2 does feature local inputs on the ampliifer board, so items in an audio rack (like satellite radios and tuners) can be easily added without the use of a RIM, if desired
- Place RIM's in rooms that will have music sources that you wish to share. When you plug a music source into a RIM using a standard stereo input jack, it can be shared with any room that has a Volume-Source Control (VSC), even if that VSC is in a different room than the RIM. Additionally, RIMs feature a routed IR emitter jack and include a flasher to allow you to use the remote of your source equipment in any room that has a VSC
- Leviton offers two 4 foot retractable cables to help you connect your audio sources to a RIM. One is a 3.5 mm male to 2 RCA male patch cable and the other is a 3.5 mm male to 3.5 mm male patch cable
- The color of the RIM may be changed to complement the interior décor. Switch Color Change Kits for RIMs (Leviton Part Number 95A10-colorcode) are available in White (WH), Almond (AL), Light Almond (LTA), Black (BL), and Ivory (IV)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors