Push Button Switch, Fluorescent Starter Base
9382
DISCONTINUED
Push button switch fluorescent starter base; 40W-125VAC; with bushing 3/8-27 X 11/32 inch long thread. Four leads, two black and two blue, 18AWG AWM-TEW 105C 600V 6 inches long, free ends stripped 1/2 inch.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847780551
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors