8694-4
Mogul Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Mounting Screws, Single Circuit, Back Wired, - White
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 078477269152
Mechanical Specifications
Mounting Type : Mounting Screws
Product Features
Construction : One-Piece
Lamp Base : Mogul
Lampholder Type : Keyless
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors