7092-M
Discontinued Product, Medium Base Interior Only, Shell Incandescent Lampholder, Pull Cord Nylon, 2-Circuit, For 3-Way 2-Filament Lamps -
Instruction Sheet
Technical Information
-
General Information
UPC : 078477854792
Electrical Specifications
Circuit : 2-Circuit
Construction : Interior Only
Feature : For 3-Way 2-Filament Lamps,For 3-Way 2-Filament Lamps
Lamp Socket Base : Medium
Operator Type : Pull Cord Nylon
Sequence : LO-MED-HI-OFF
Voltage : 250 VAC
Wattage Rating : 250W
Material Specifications
Availability : Distribution
Circuit : 2-Circuit
Construction : Interior Only
Feature : For 3-Way 2-Filament Lamps,For 3-Way 2-Filament Lamps
Interior Material : Phenolic
Lamp Socket Base : Medium
Operator Type : Pull Cord Nylon
Screw Shell Material : Aluminum
Sequence : LO-MED-HI-OFF
Standards and Certifications : UL/Recognized Component
Terminal Screws : Brass
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Mechanical Specifications
Availability : Distribution
Interior Material : Phenolic
Lamp Socket Base : Medium
Operator Type : Pull Cord Nylon
Screw Shell Material : Aluminum
Terminal Screws : Brass
Termination : 2 Terminal Screws
Product Features
Circuit : 2-Circuit
Construction : Interior Only
Feature : For 3-Way 2-Filament Lamps,For 3-Way 2-Filament Lamps
Lamp Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Sequence : LO-MED-HI-OFF
Standards and Certifications : UL/Recognized Component
Termination : 2 Terminal Screws
Voltage : 250 VAC
Wattage Rating : 250W
Standards and Certifications
UL Recognized Component : File E3810