Loading...

Trimatron Rotary Fan Speed Control Switch, 1.5 Amp, Single-Pole

6639-IW

1.5 Amp, 120 Volt AC 60Hz, Single-Pole, Trimatron Quiet Step Electro-Mechanical, Rotary Fan Speed Control - White knob assembled, Ivory included. Packaged in Clamshell.

Leviton Trimatron lighting controls are traditional rotary-style dimmers that are renowned for their compact, easy-to-install design and outstanding reliability. Trimatron dimmers are only half as deep as many conventional rotary-style dimmers, providing an easy fit even in shallow wallboxes. They are furnished with wire leads to further speed installation. Trimatron dimmers are available in single-pole (one location) and 3-way (multi-location) Deluxe Push-ON/Push-OFF versions for incandescent lighting and fan speed control. The Trimatron line also includes Rotary ON/OFF dimmers and Quiet Fan Speed Controls.

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477137420

  • Product Features

    Brand : Trimatron

    Color : White

    Device Type : Rotary

    Frequency : 60 Hz

    Load Rating : 1.5 Amp

    Load Type : Fan

    Preset : No

    Style Name : Rotary

    Voltage : 120 VAC

Related Videos

Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications