True Touch Preset Incandescent Touch Dimmer
6606-AI
600W, 120 Volt AC 60Hz, Single-Pole, True Touch Preset Incandescent Touch Dimmer, LED Locator Light - Ivory
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847777472
Product Features
Action : Standard ON/OFF
Color : Ivory
Light : LED Locator Light
Load Rating : 600W
Load Type : Incandescent
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : True Touch
Switch Type : Single-Pole
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 2-Year Limited
Related Videos
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors